text.skipToContent text.skipToNavigation

TPS92560MR16BSTEVM

Simple LED Driver for MR16 and AR111 Applications Evaluation Module Board

$49.00

Features

  • To drive LEDs using a typical 12VDC, 12VAC(50/60Hz) or an electronic transformer

Texas Instruments  TPS92560MR16BSTEVM

Simple LED Driver for MR16 and AR111 Applications Evaluation Module Board

This EVM contains Texas Instruments' TPS92560 IC configured as a boost LED driver solution for MR16 applications. This EVM can deliver up to 12W output power with a typical 12VAC (50Hz/60Hz) power source. The TPS92560MR16BSTEVM is ideal for typical MR16 or AR111 applications that require high compatibility to different power sources.