Features for the TPS92610EVM
- Constant output current set by high-side reference resistor
- LED short and open detection with auto-recovery
- Single-LED short detection with auto-recovery
- Open-fault detection mask during dropout mode
Description for the TPS92610EVM
The TPS92610-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS92610-Q1, a single-channel linear LED driver for automotive lighting applications. It features precision current regulation with PWM dimming. It also has full diagnostics for LED-string open, LED short to GND and single-LED short detection with auto-recovery.