TPS92610EVM TPS92610-Q1 Single-Channel LED Driver Evaluation Module top board image

TPS92610EVM

TPS92610-Q1 Single-Channel LED Driver Evaluation Module

Pricing

Qty Price
+

Features for the TPS92610EVM

  • Constant output current set by high-side reference resistor
  • LED short and open detection with auto-recovery
  • Single-LED short detection with auto-recovery
  • Open-fault detection mask during dropout mode

Description for the TPS92610EVM

The TPS92610-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS92610-Q1, a single-channel linear LED driver for automotive lighting applications. It features precision current regulation with PWM dimming. It also has full diagnostics for LED-string open, LED short to GND and single-LED short detection with auto-recovery.

Pricing

Qty Price
+