text.skipToContent text.skipToNavigation

TPS92611QDGNRQ1

Automotive Single-Channel LED Driver

Packaging

Package | PIN: HVSSOP (DGN) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.03
10-24 $0.92
25-99 $0.85
100-249 $0.73
250-499 $0.67
500-749 $0.55
750-999 $0.44
1000+ $0.39

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C to 125°C Ambient OperatingTemperature Range
    • Device HBM ESD Classification LevelH2
    • Device CDM ESD Classification Level C3B
  • Single-Channel Constant-Current LED Driver With PWM Dimming
  • Wide Input-Voltage Range: 4.5 V–40 V
  • Constant Output Current, Adjustable by Sense Resistor
  • Precision Current Regulation, Tolerance ±4.6%
  • Maximum Current: 300 mA
  • Heat Sharing With External Resistor
  • Low Dropout Voltage (Current-Sense Voltage Drop Included)
    • Maximum Dropout: 150 mV at 10 mA
    • Maximum Dropout: 400 mV at 70 mA
    • Maximum Dropout: 700 mV at 150 mA
    • Maximum Dropout: 1.3 V at 300 mA
  • Diagnostics and Protection
    • LED Open-Circuit and Short-Circuit Detection WithAuto-Recovery
    • Diagnostic-Enable With Adjustable Thresholdfor Low-Dropout Operation
    • Fault Bus up to 15 Devices,Configurable As Either One-Fails–All-Fail or Only-Failed-Channel Off
    • Low Quiescent Current and Fault-Mode Current (<250 µA perDevice)
  • Operating Junction Temperature Range: –40°C to 150°C

All trademarks are the property of their respective owners.

Texas Instruments  TPS92611QDGNRQ1

With LEDs being widely used in automotive applications, simple LED drivers are more andmore popular. Compared to discrete solutions, a low-cost monolithic solution lowers system-levelcomponent counts and significantly improves current accuracy and reliability.

The TPS92611-Q1 device is a simple single-channel high-side LED driver operating from anautomotive car battery. It is a simple and elegant solution, with LED diagnostics, to deliverconstant current for a single LED string. Its one-fails–all-fail feature is able to work togetherwith other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS9283x-Q1 devices, to addressdifferent requirements.