TPS92612EVM TPS92612-Q1 Single-Channel LED Driver Evaluation Module angled board image

TPS92612EVM

TPS92612-Q1 Single-Channel LED Driver Evaluation Module

Pricing

Qty Price
+

Features for the TPS92612EVM

  • Constant output current set by high-side reference resistor
  • LED short and open detection with auto-recovery
  • Open-fault detection mask during dropout mode

Description for the TPS92612EVM

The TPS92612-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS92612-Q1, a single-channel linear LED driver for automotive lighting applications. It is a simple and elegant solution to deliver constant current for a single LED string with full LED protection.

Pricing

Qty Price
+