TPS92638EVM TPS92638 Eight Channels linear LED driver EVM top board image

TPS92638EVM

TPS92638 Eight Channels linear LED driver EVM

Pricing

Qty Price
+

Features for the TPS92638EVM

  • 8 Channel LED Driver with Analog and PWM dimming
  • Wide input voltage range: 5 – 40V
  • Max. Current: 70mA per channel, 560mA in parallel operation mode
  • The LED current can be switched between high current and low current for stop/tail applications.
  • Fault pin for open, short and thermal shutdown failure reporting, allowing parallel bus connection up to 10 devices

Description for the TPS92638EVM

Texas Instruments TPS92638 evaluation module contains a TPS92638 integrated circuit (IC), supporting passive components and three OSRAM LEDs in series per channel, the EVM includes 8 channels. The purpose of this EVM is to facilitate evaluation of the TPS92638 in a typical LED application.

Pricing

Qty Price
+