Features for the TPS92660EVM
- Input Voltage up to 80VDC
- Drive Two Strings of LEDs
- I2C/EPROM LED Current Trim
- Analog to PWM Dimming
Description for the TPS92660EVM
Two String LED Driver with I2C/EPROM Current Trim Evaluation Module Board
The EVM consists of one non-synchronous constant current buck converter with input voltage up to 80VDC and one constant current linear regulator with input voltage up to 60VDC. LED currents can be trimmed by the I2C interface.
Related Terms:
- High CRI LED Driver
- High CRI LED String Driver