TPS92830EVM

text.skipToContent text.skipToNavigation

TPS92830EVM

TPS92830-Q1 3-Channel High-Current Linear LED Controller Evaluation Module (EVM)

$249.00

Features

  • Channel-current setting by separate high-side sensing resistors
  • LED short and open protection and fault reporting
  • Stand-alone operation with full duty cycle or PWM dimming via internal PWM generator
  • Analog dimming with potentiometer on LED board (can be used for bin resistor)
  • Current derating during overvoltage
  • Open-fault detection mask during dropout mode

Texas Instruments  TPS92830EVM

The TPS92830-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92830-Q1, a 3-channel high-current linear LED controller for automotive lighting applications. It features precision current regulation with external MOSFET. It also has full diagnostics for LED-string open circuit and short circuit with auto recovery.