TPS99110EVM

text.skipToContent text.skipToNavigation

TPS99110EVM

Evaluation Module for TPS99110-Q1 System Basis Chip (SBC) for Automotive Transmission ECUs

$199.00

Features

  • Reverse battery protection
  • Flexibility to supply sensor outputs, and op amp outputs externally
  • Pushbutton wake up
  • Access to all regulator outputs and digital signals

Texas Instruments  TPS99110EVM

The TPS99110EVM is a module to evaluate the TPS99110-Q1 SBC device from Texas instruments. There are terminal blocks for access to all voltage regulator outputs, as well as sensor supplies, and current loop interfaces. The EVM also has a header to connect to the TIGER interface board to work with the GUI so the user experience will be as seamless as possible, along with external connections to access the CAN and LIN interfaces on the device.