Features for the TPSI3050Q1EVM
- 2-wire and 3-wire mode operation
- DC load configuration
- AC load configuration
- Flexible to add SCR
- Option to drive external FETs
- Option to drive two or one FETs
Description for the TPSI3050Q1EVM
The evaluation module TPSI3050Q1EVM helps designers and applications to evaluate the performance of the devices for mutiple applications. This evaluation module focuses on showing the performance of the isolated switch driver while driving FETs.