TPSM265R1EVM <p>3-V to 65-V input, 1.223-V to 15-V output, 100-mA power module evaluation board</p> angled board image

TPSM265R1EVM

3-V to 65-V input, 1.223-V to 15-V output, 100-mA power module evaluation board

Pricing

Qty Price
+

Features for the TPSM265R1EVM

  • 3-V to 65-V input voltage range
  • Up to 100 mA of output current
  • 1.223-V to 15-V output voltage
  • 2.8-mm x 3.7-mm QFN package

Description for the TPSM265R1EVM

The TPSM265R1 evaluation board is configured to evaluate the operation of the TPSM265R1 power module for current up to 100 mA. The input voltage range is 3 V to 65 V. The output voltage range is 1.223 V to 15 V. The evaluation board makes it easy to evaluate the TPSM265R1 operation.

Pricing

Qty Price
+