Features for the TPSM53604EVM
- 3.8-V to 36-V input voltage range
- Up to 4 A of output current
- 1-V to 7-V output voltage
- 5-mm x 5.5-mm QFN package
Description for the TPSM53604EVM
The TPSM53604 evaluation board (EVM) is configured to evaluate the operation of the TPSM53604 power module for current up to 4 A. The input voltage range is 3.8 V to 36 V. The output voltage range is 1 V to 7 V. The evaluation board makes it easy to evaluate the TPSM53604 operation.