15-pin (RDA) package image

TPSM53604RDAR ACTIVE

36-V, 4-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-245C-168 HR
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
Package | Pins B3QFN (RDA) | 15
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the TPSM53604

  • Functional Safety-Capable
  • 5-mm × 5.5-mm × 4-mm Enhanced HotRod™ QFN package
    • Industry’s smallest 36-V, 4-A footprint: 85 mm2 solution size (single sided)
    • Low EMI: meets CISPR11 radiated emissions
    • Excellent thermal performance: up to 20 W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Input voltage range: 3.8 V to 36 V
  • Output voltage range: 1 V to 7 V
  • Efficiency up to 95%
  • Power-good flag
  • Precision enable
  • Built-in hiccup-mode short-circuit protection, over-temperature protection, start-up into pre-bias output, soft start, and UVLO
  • Operating IC junction range: –40°C to +125°C
  • Operating ambient range: –40°C to +105°C
  • Shock and vibration tested to Mil-STD-883D
  • Pin compatible with: 3-A TPSM53603 and 2-A TPSM53602
  • Create a custom design using the TPSM53604 with the WEBENCH Power Designer
  • Download the EVM Design Files for fast board design

Description for the TPSM53604

The TPSM53604 power module is a highly integrated 4-A power solution that combines a 36-V input, step-down, DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5-mm x 5.5-mm x 4-mm, 15-pin package uses Enhanced HotRod QFN technology for improved thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and overtemperature protections, making the TPSM53604 an excellent device for powering a wide range of applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more