text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

TPSM82480EVM-002

TPSM82480 5.5-V Input, 6-A, Step-Down Converter With Integrated Inductor Evaluation Module

Out of stock
Inventory: In stock
49.0

Pricing

Qty Price (USD)
1+ 49.0

Features for the TPSM82480EVM-002

  • Dual Phase Current Mode Topology
  • Output Current of 6A
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Phase Shifted Operation
  • Adjustable Soft Start

Description for the TPSM82480EVM-002

The TPSM82480EVM-BSR002 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPSM82480. The EVM converts a 2.4-V to 5.5-V input voltage to a regulated output voltage of 1.8V at up to 6A output current. The TPSM82480 comes in a small 7.9 x 3.6 mm² MOP package with integrated inductor.

Inventory: In stock
49.0

Pricing

Qty Price (USD)
1+ 49.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more