text.skipToContent text.skipToNavigation

TPSM82480MOPT ACTIVE

6-A, 5.5-V Input step-down power module with PG, MODE, and VSEL options

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material Call TI
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
QFM (MOP) | 24 250 | SMALL T&R
-40 to 125
Package | Pins QFM (MOP) | 24
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPSM82480

  • Ultra small 3.6 × 7.9 × 1.55 mm power module
  • CISPR11 Class B compliant
  • Feedback voltage accuracy: ±1%
  • Input voltage range: 2.4 V to 5.5 V
  • Output voltage range: 0.6 V to 5.5 V
  • Output current: 6-A with no derating at TA = 85 °C
  • Typical quiescent current: 23 µA
  • Output voltage select (two user-defined values)
  • Phase-shifted operation
  • Automatic power save mode or forced PWM option
  • Adjustable soft-start and tracking
  • Power good and thermal good outputs
  • Undervoltage lockout protection
  • Overcurrent and short-circuit protection
  • Over-temperature protection
  • Operating temperature range: –40°C to 125°C

All trademarks are the property of their respective owners.

Description for the TPSM82480

The TPSM82480 is a synchronous step-down DC-DC converter module for low profilepoint-of-load power supplies. The input voltage range of 2.4 V to 5.5 V enables operation fromtypical 3.3-V or 5-V interface supplies as well as from backup circuits dropping down as low as 2.4V.

The output current is up to 6 A continuously provided by two phases of 3 A each, whichrun out-of-phase, reducing pulse current noise significantly.

The TPSM82480 provides an automatically entered power save mode to maintain highefficiency down to very light loads. This incorporates an automatic phase adding and sheddingfeature using both or only one phase according to the actual load. The power save mode can beswitched off using the MODE feature.

The device offers a power good signal and an adjustable soft-start period. Also, thedevice features a thermal good signal to indicate excessive internal temperature. The outputvoltage can be changed to a preselected value by VSEL pin. TPSM82480 is able to operate in 100%duty cycle mode.

Pricing


Qty Price (USD)
1-99 4.762
100-249 3.882
250-999 3.051
1,000+ 2.588

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 2.25 1-99 4.14 100-249 3.375 250-999 2.653 1,000+ 2.25
Custom reel may be available