Features for the TPSM82810EVM-089
- 4-A output current power module with integrated inductor
- 3 mm x 4 mm power module provides 60-mm² total solution size
- 2.4-mm height
- 2.75-V to 6-V input voltage range
- Synchronizable to an external clock
Description for the TPSM82810EVM-089
The TPSM82810EVM-089 evaluation module (EVM) facilitates the evaluation of the TPSM82810, a 4-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm x 2.4-mm MicroSiP package. The EVM provides a 1.8-V output voltage with 1% accuracy for input voltages from 2.75 V to 6 V.