Features for the TPSM82822EVM-080
- 2.4-V to 5.5-V input voltage range
- 1.8-V output voltage (adjustable)
- 2-A output current
- 29-mm² total solution size
Description for the TPSM82822EVM-080
The TPSM82822EVM-080 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPSM82822 power module. The EVM converts a 2.4-V to 5.5-V input voltage to a 1.8-V regulated output voltage at up to 2-A of output current. The TPSM82822 includes the IC and inductor to achieve a total solution size of 29 mm².