text.skipToContent text.skipToNavigation

TPSM84205EVM-888

TPSM84205 5.0V, 1.5A Power Module Evaluation Module

Inventory: In stock

49.0

Limit:  5

Features for the TPSM84205EVM-888

  • 7V to 28V Input Voltage Range
  • Up to 1.5A of Output Current
  • Fixed 5.0V Output Voltage
  • Standard TO-220 Package

Description for the TPSM84205EVM-888

The TPSM84205 evaluation module (EVM) is configured to evaluate the operation of the TPSM84205 power module for current up to 1.5 A. The input voltage range is 7V to 28V. The output voltage is 5.0V. The evaluation board makes it easy to evaluate the TPSM84205 operation.