Features for the TPSM846C24DEVM-007
- 4.5V to 15V Input Voltage Range
- Up to 70A of Output Current
- 0.5V to 2.0V Output Voltage Range
Description for the TPSM846C24DEVM-007
The TPSM846C24D evaluation board is configured to evaluate the operation of two TPSM846C24 power modules in parallel for increased current up to 70 A. The input voltage range is 4.5V to 15V. The evaluation board has several test points and jumpers to easily evaluate the TPSM846C24 parallel operation.