Features for the TPSM846C24EVM-006
- 4.5V to 15V Input Voltage Range
- Up to 35A of Output Current
- 0.5V to 2.0V Output Voltage Range
Description for the TPSM846C24EVM-006
The TPSM846C24 evaluation board is configured to evaluate the operation of the TPSM846C24 power module for increased current up to 35 A. The input voltage range is 4.5V to 15V. The evaluation board has several test points and jumpers to easily evaluate the TPSM846C24 operation.