Features for the TPSM84824EVM-013
- 4.5V to 17V Input Voltage Range
- Up to 8.0A of Output Current
- 0.6V to 10V Output Voltage Range
- Improved Transient Response
Description for the TPSM84824EVM-013
The TPSM84824 evaluation board is configured to evaluate the operation of the TPSM84824 power module for current up to 8.0 A. The input voltage range is 4.5V to 17V. The output voltage range is 0.6V to 10V. The evaluation board makes it easy to evaluate the TPSM84824 operation.