text.skipToContent text.skipToNavigation

TPSM84A21EVM-808

TPSM84A21 10A SWIFT™ Power Module Evaluation Module

$49.00

Features

  • 8V to 14V Input Voltage Range
  • 0.6V, 0.8V, 1.0V, 1.1, & 1.2V Output Voltage Jumper
  • No external input or output capacitors required
  • Up to 10A of Output Current

Texas Instruments  TPSM84A21EVM-808

The TPSM84A21 evaluation board is configured to evaluate the operation of the TPSM84A21 power module for increased current up to 10 A. The input voltage range is 8 V to 14 V. The output voltage can be selected from 5 popular voltages (0.6 V, 0.8 V, 1.0 V, 1.1 V, & 1.2 V) using a single jumper. The evaluation board has several test points and jumpers to easily evaluate the TPSM84A21 operation.