text.skipToContent text.skipToNavigation

TPSM84A22EVM-809

TPSM84A22 10A SWIFT™ Power Module Evaluation Module

$49.00

Features

  • 8V to 14V Input Voltage Range
  • 1.2V, 1.3V, 1.5V, 1.8, & 2.0V Output Voltage Jumper
  • No external input or output capacitors required
  • Up to 10A of Output Current

Texas Instruments  TPSM84A22EVM-809

The TPSM84A22EVM-809 evaluation board is configured to evaluate the operation of the TPSM84A22 power module for increased current up to 10 A. The input voltage range is 8 V to 14 V. The output voltage can be selected from 5 popular voltages (1.2 V, 1.3 V, 1.5 V, 1.8 V, & 2.0 V) using a single jumper. The evaluation board has several test points and jumpers to easily evaluate the TPSM84A22 operation.