TRF3703-17EVM

text.skipToContent text.skipToNavigation

TRF3703-17EVM

TRF3703-17 Evaluation Module

$199.00

Features

The TRF3703-17EVM comes configured for differential I/Q input signals via four SMA connectors. There is an on board SMA connector which is used to monitor the RF output signal from the quadrature modulator. The LO signal is provided through an SMA connector as well.

Texas Instruments  TRF3703-17EVM

The TRF3703-17EVM evaluation module (EVM) is intended for the evaluation of the TRF3703-17 direct-launch quadrature modulator for applications in the transmit path of base stations and communications equipment.