Features for the TRF370417EVM
The TRF370417EVM comes configured for differential I/Q input signals via four SMA connectors. There is an on board SMA connector which is used to monitor the RF output signal from the quadrature modulator. The LO signal is provided through an SMA connector as well.
Description for the TRF370417EVM
The TRF370417EVM evaluation module (EVM) is intended for the evaluation of the TRF370417 direct-launch quadrature modulator for applications in the transmit path of base stations and RF communications equipment.