text.skipToContent text.skipToNavigation

TRF3705EVM

TRF3705 Evaluation Module

$199.00

Features

  • The TRF3705EVM comes configured for differential I/Q input signals via four SMA connectors.
  • The RF output signal from the quadrature modulator can monitored via SMA connector
  • The LO signal is also provided through an SMA connector
  • Texas Instruments  TRF3705EVM

    The TRF3705EVM evaluation module is intended for the evaluation of the TRF3705 direct-launch quadrature modulator for applications in the transmit path of base stations and communication equipment.