Packaging information
Package | Pins VQFN (RGZ) | 48 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TRF3710
- Frequency Range: 1.7-2.0 GHz
- Integrated Baseband Programmable Gain Amplifier
- On Chip Programmable Baseband Filter
- High Cascaded IP3: 21 dBm at 1.9 GHz
- High IP2: 60 dBm at 1.9 GHz
- Hardware and Software Power Down
- 3-Wire Serial Programmable Interface
- Single Supply: 4.5 V to 5.5 V Operation
- APPLICATIONS
- Wireless Infrastructure
- WCDMA
- CDMA
- Wireless Local Loop
- High Linearity Direct-Down Conversion Receiver
- Wireless Infrastructure
All trademarks are the property of their respective owners.
Description for the TRF3710
The TRF3710 is a highly linear and integrated direct-conversion quadrature demodulator optimized for Third-Generation (3G) wireless infrastructure. The TRF3710 integrates balanced I and Q mixers, LO buffers and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable-gain amplifiers allow adjustment of the output signal level without the need for external variable-gain (attenuator) devices. The TRF3710 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.
Housed in a 7X7mm QFN package, the TRF3710 provides the smallest and most integrated receiver solution available for high performance equipment.