Features for the TRF37A73EVM
The TRF37x73EVM comes configured for single-ended input/output signals via two SMA connectors.
- The evaluation board is powered from a single 3.3V supply.
- Gain Block Powerdown feature is accessible via jumpers.
Description for the TRF37A73EVM
The TRF37X73EVM evaluation module is intended for the evaluation of the TRF37x73 RF gain blocks. The gain blocks come in multiple gain versions. See each respective product datasheet to be sure you are ordering the correct gain block for the gain and frequency of intended operation.