text.skipToContent text.skipToNavigation

TRF37B73EVM

TRF37B73 Evaluation Module

Inventory: In stock

49.0

Limit:  2

Features for the TRF37B73EVM

The TRF37x73EVM comes configured for single-ended input/output signals via two SMA connectors.

  • The evaluation board is powered from a single 3.3V supply.
  • Gain Block Powerdown feature is accessible via jumpers.

Description for the TRF37B73EVM

The TRF37X73EVM evaluation module is intended for the evaluation of the TRF37x73 RF gain blocks.  The gain blocks come in multiple gain versions.  See each respective product datasheet to be sure you are ordering the correct gain block for the gain and frequency of intended operation.