TRF37B75EVM TRF37B75 Evaluation Module angled board image

TRF37B75EVM

TRF37B75 Evaluation Module

Pricing

Qty Price
+

Features for the TRF37B75EVM

The TRF37x75EVM comes configured for single-ended input/output signals via two SMA connectors.

  • The evaluation board is powered from a single 5V supply.
  • Gain Block Powerdown feature is accessible via jumpers.

Description for the TRF37B75EVM

The TRF37X75EVM evaluation module is intended for the evaluation of the TRF37x75 RF gain blocks.  The gain blocks come in multiple gain versions.  See each respective product datasheet to be sure you are ordering the correct gain block for the gain and frequency of intended operation.

Pricing

Qty Price
+