TRF37T05EVM TRF37T05 evaluation module angled board image

TRF37T05EVM

TRF37T05 evaluation module

Pricing

Qty Price
+

Features for the TRF37T05EVM

  • The TRF37T05EVM comes configured for differential I/Q input signals via four SMA connectors.
  • The RF output signal from the quadrature modulator can monitored via SMA connector
  • The LO signal is also provided through an SMA connector

Description for the TRF37T05EVM

The TRF37T05EVM evaluation module is intended for the evaluation of the TRF37T05 direct-launch quadrature modulator for TDD (time-division duplex) applications in the transmit path of base stations and communication equipment.

Pricing

Qty Price
+