Features for the TRS3232RGTEVM
- Provides access to logic pins, bus signal
- Provides access to charge pump output pins
- Silkscreen is labeled thoroughly for easy use
Description for the TRS3232RGTEVM
This evaluation module is used to evaluate the TRS3232E with RGT package. All signals are available through headers and test points. The charge pump output V+ and V- are accessible too. The board interfaces data and control CMOS logic levels on the terminal block to RS-232 levels supporting data channels and flow control channels on a DB9 connector.