Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-2-260C-1 YEAR |
Quality, reliability & packaging information Information included:
|
View or download |
More TS12A12511 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
WSON (DRJ) | 8 |
1,000 | LARGE T&R
Custom reel may be available |
-40 to 85 |
Package | Pins | WSON (DRJ) | 8 |
---|---|
Package qty | Carrier: |
1,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 85 |
Features for the TS12A12511
- ±2.7-V to ±6-V Dual Supply
- 2.7-V to 12-V Single Supply
- 5-Ω (Typical) ON-State Resistance
- 1.6-Ω (Typical) ON-State Resistance Flatness
- 3.3-V, 5-V Compatible Digital Control Inputs
- Rail-to-Rail Analog Signal Handling
- Fast tON, tOFF Times
- Supports Both Digital and Analog Signal Applications
- Tiny 8-Lead SOT-23, 8-Lead MSOP, and QFN-8 Packages
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested per JESD 22
- ±2000-V Human Body Model
(A114-B, Class II) - ±1000-V Charged-Device Model (C101)
- ±2000-V Human Body Model
All trademarks are the property of their respective owners.
Description for the TS12A12511
The TS12A12511 is a bidirectional, single-channel, single-pole double-throw (SPDT) analogswitch that can pass signals with swings of 0 to 12 V or –6 V to 6 V. This switch conducts equallywell in both directions when it is on. The device also offers a low ON-state resistance of 5 Ω(typical), which is matched to within 1 Ω between channels. The maximum current consumption is<1 µA and –3 dB bandwidth is >93 MHz. The TS12A12511 exhibits break-before-make switchingaction, preventing momentary shorting when switching channels. This device is available packaged inan 8-lead VSSOP, 8-lead SOT-23, and a 8-pin WSON.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.232 |
100-249 | 1.018 |
250-999 | 0.731 |
1,000+ | 0.55 |