5-pin (DBV) package image

TS321QDBVRQ1 ACTIVE

Automotive-grade, single, 30-V, 800-kHz operational amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
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
Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS321-Q1

  • Qualified for Automotive Applications
  • Wide Power-Supply Range
    • Single Supply: 3 V to 30 V
    • Dual Supply: ±1.5 V to ±15 V
  • Large Output Voltage Swing:
    0 V to 3.5 V (Min) (VCC = 5 V)
  • Low Supply Current: 500 µA (Typ)
  • Low Input Bias Current: 20 nA (Typ)
  • Stable With High Capacitive Loads

Description for the TS321-Q1

The TS321 is a bipolar operational amplifier for cost-sensitive applications in which space savings are important.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more