16-pin (RTE) package image

TS3A225ERTER ACTIVE

100-mΩ audio jack switch with autonomous microphone & ground detection

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3A225E

  • VDD Range = 2.7 V to 4.5 V
  • Break Before Make Stereo Jack Switches
  • Ron for Ground FET Switches
    • WCSP Package: 70 mΩ
    • QFN Package: 100 mΩ
  • Autonomous Detection of GND and MIC Connections
  • Detection Triggered by I2C or External Trigger Pin
  • HDA Compatible MIC Present Indicator
  • 1.8V Compatible I2C Switch Control
  • ESD Performance Tested Per JESD 22:
    • 2000-V Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)
  • ESD Performance (SLEEVE, RING2, TIP)
    • ±8-kV Contact Discharge (IEC 61000-4-2)

Description for the TS3A225E

The TS3A225E is an audio headset switch device. The device detects the presence of an analog microphone and switches a system analog microphone pin between different connectors in an audio stereo jack. The microphone connection in a stereo connector can be swapped with the ground connection depending on manufacturer. When the TS3A225E detects a certain configuration, the device automatically connects the microphone line to the appropriate pin. The device also reports the presence of an analog microphone on an audio stereo jack.

In some systems, it is desirable to connect the stereo jack pin to ground. The TS3A225E provides two internal low resistance (<100mΩ) FET switches for ground shorting.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more