text.skipToContent text.skipToNavigation

TS3A4751PWRG4

0.9-Ohm Low-Voltage Single-Supply 4-Channel SPST Switch

Availability: 12,677

Packaging

Package | PIN: TSSOP (PW) | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.05
10-24 $0.94
25-99 $0.87
100-249 $0.74
250-499 $0.69
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • Low ON-State Resistance (RON)
    • 0.9 Ω Max (3-V Supply)
    • 1.5 Ω Max (1.8-V Supply)
  • RON Flatness: 0.4 Ω Max (3-V)
  • RON Channel Matching
    • 0.05 Ω Max (3-V Supply)
    • 0.15 Ω Max (1.8-V Supply)
  • 1.6-V to 3.6-V Single-Supply Operation
  • 1.8-V CMOS Logic Compatible (3-V Supply)
  • High Current-Handling Capacity (100 mA Continuous)
  • Fast Switching: tON = 5 ns, tOFF = 4 ns
  • Supports Both Digital and Analog Applications
  • ESD Protection Exceeds JESD-22
    • ±4000-V Human Body Model (A114-A)
    • 300-V Machine Model (A115-A)
    • ±1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TS3A4751PWRG4

The TS3A4751 device is a bidirectional, 4-channel, normally open (NO) single-polesingle-throw (SPST) analog switch that operates from a single 1.6-V to 3.6-V supply. This devicehas fast switching speeds, handles rail-to-rail analog signals, and consumes very low quiescentpower.

The digital input is 1.8-V CMOS compatible when using a 3-V supply.

The TS3A4751 device has four normally open (NO) switches. The TS3A4751 is available in a14-pin thin shrink small-outline package (TSSOP) and in space-saving 14-pin VQFN (RGY) and microX2QFN (RUC) packages.