Added to Your Shopping Cart

TS3DV642A0RUAR ACTIVE
Multi-Channel Differential Switch/Multiplexer Targeting DVI/HDMI & DisplayPort Applications
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU, Call TI |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More TS3DV642 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
WQFN (RUA) | 42 |
3,000 | LARGE T&R
Custom reel may be available |
-40 to 85 |
Package | Pins | WQFN (RUA) | 42 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 85 |
Features for the TS3DV642
- Switch Type: 2:1 or 1:2
- Dynamic Characteristics
- Differential Bandwidth ( –3 dB)
- Port A: 6.9 GHz Typical
- Port B: 7.5 GHz Typical
- Crosstalk (at 1.7 GHz): –40dB
- Isolation (at 1.7 GHz): –23 dB
- Insertion Loss(DC)
- Port A: –0.75 dB
- Port B: –1.0 dB
- Return Loss (at 1.7 GHz): –15.9dB
- Intra-Pair (Bit-Bit) Skew
- Port A: 2 ps
- Port B: 6 ps
- RON
- Port A: 6.5 Ω
- Port B: 8.2 Ω
- CON at 1 GHz: 0.5 pF(Typical)
- Differential Bandwidth ( –3 dB)
- VCC Range: 2.6 V to 4.5 V
- I/O Voltage Range: 0 V to 5 V
- Special Features
- IOFF Protection Prevents Current Leakage inPowered Down State (VCC = 0V)
- ESD Performance
- 2-kV HumanBody Model (A114B, Class II)
- 1-kV Charged Device Model(C101)
- 42-pin WQFN Package (9 mm x 3.5 mm, 0.5 mm pitch)
All trademarks are the property of their respective owners.
Description for the TS3DV642
The TS3DV642 is a 12 channel 1:2 or 2:1 bi-directional multiplexer/demultiplexer. TheTS3DV642 operates from a 2.6 V to 4.5 V supply, making it suitable for battery-poweredapplications. It offers low and flat on-state resistance (RON) as well aslow I/O capacitance which allows it to achieve a typical bandwidth of up to 7.5 GHz. The deviceprovides the high bandwidth necessary for HDMI and DisplayPort applications.
The TS3DV642 offers a power-down mode, in which all channels become Hi-Z and the deviceoperates with minimal power.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.183 |
100-249 | 0.977 |
250-999 | 0.702 |
1,000+ | 0.528 |