TS3DV642EVM

text.skipToContent text.skipToNavigation

TS3DV642EVM

12-Channel 1:2 MUX/DEMUX with1.8V Compatible Control and Power-Down Mode Evaluation Module

$99.00

Features

  • 12 channel high speed 1:2 Mux/Demux
  • Mux/Demux low speed, DDC, CEC, HPD signals along with high speed TMDS data pairs
  • HDMI female connectors for easy evaluation
  • Simple control of select logic lines
  • High performance ceramic PCB material

Texas Instruments  TS3DV642EVM

The TS3DV642EVM is an evaluation module for the TS3DV642 1:2 multiplexer and demultiplexer high-bandwidth HDMI switch. It is specially designed to multiplex HDMI signals. All signals required for the HDMI protocol, high speed and low speed, are multiplexed through the EVM. Additionally, the TS3DV642 provides an output enable input and two output select inputs for flexible configuration of the HDMI.