Packaging information
Package | Pins WQFN (RHU) | 56 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TS3L500AE
- Wide Bandwidth (BW = 950 MHz Typ)
- Low Crosstalk (XTALK = 37 dB Typ)
- Low Bit-to-Bit Skew (tsk(o) = 100 ps Max)
- Low and Flat ON-State Resistance
(ron = 4 Typ, ron(flat) = 0.5 Typ) - Low Input/Output Capacitance
(CON = 8 pF Typ) - Rail-to-Rail Switching on Data I/O Ports
(0 to 3.6 V) - VCC Operating Range From 3 V to 3.6 V
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance
- 8-kV IEC61000-4-2, Contact Discharge on Switch IOs
- 3-kV Human Body Model Per JESD22-A114E
- 14-kV Human Body Model (Switch Pins to GND)
- APPLICATIONS
- 10/100/1000 Base-T Signal Switching
- Differential (LVDS, LVPECL) Signal Switching
- Audio/Video Switching
- Hub and Router Signal Switching
Description for the TS3L500AE
The TS3L500AE is a 16-bit to 8-bit multiplexer/demultiplexer LAN switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides additional I/Os for switching status indicating LED signals and includes high ESD protection.
The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.
This device can be used to replace mechanical relays in LAN applications. It also can be used to route signals from a 10/100 Base-T ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.