10-pin (RSE) package image

TS3USB221ERSER ACTIVE

High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | NIPDAUAG
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
Package | Pins UQFN (RSE) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3USB221E

  • VCC operation of 2.3 V to 3.6 V
  • Switch I/Os accept signals up to 5.5 V
  • 1.8-V compatible control-pin inputs
  • Low-power mode when OE Is disabled (1 µA)
  • rON = 6 Ω maximum
  • ΔrON = 0.2 Ω typical
  • Cio(on) = 7 pF maximum
  • Low power consumption (30 µA maximum)
  • ESD performance tested per JESD 22
    • 7000-V human body model
      (A114-B, Class II)
    • 1000-V charged-device model (C101)
  • ESD performance I/O port to GND
    • 12-kV human body model (A114-B, Class II)
    • ±7-kV contact discharge (IEC 61000-4-2)
  • High bandwidth (1 GHz typical)

Description for the TS3USB221E

The TS3USB221E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The TS3USB221E is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB221E integrates ESD protection cells on all pins, is available in a SON package (3 mm ×
3 mm) as well as in a tiny µQFN package (2 mm × 1.5 mm) and is characterized over the free-air temperature range from –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more