text.skipToContent text.skipToNavigation

TS5A21366DCUR ACTIVE

0.75-Ω, 5-V, 2:1 (SPDT), 2-channel analog switch with 1.8-V input logic

NEW - Custom reel may be available
Inventory: 227,668
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSSOP (DCU) | 8 3,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins VSSOP (DCU) | 8
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TS5A21366

  • 2-Channel Single-Pole Single-Throw (SPST) Switch
  • 1.65-V to 5.5-V Power Supply (VCC)
  • Isolation in Power-Down Mode, VCC = 0
  • Low ON-State Resistance (0.75 Ω Typical)
  • Excellent ON-State Resistance Matching
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD+N)
  • High Bandwidth (260 MHz)
  • 1.8-V Compatible Control Input
    Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Description for the TS5A21366

The TS5A21366 is a bidirectional, 2-channel, single-pole single-throw (SPST) analog switch that is designed to operate from 1.65-V to 5.5-V supply voltages. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD+N) performance and consumes very low power.

The control pin can be connected to a low voltage GPIO allowing it to be controlled by 1.8-V signals.

These features make this device ideal for portable audio applications.

The TS5A21366 is available in a small, space-saving 8-pin DCU or RSE package, and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Pricing


Qty Price (USD)
1-99 $0.892
100-249 $0.686
250-999 $0.505
1,000+ $0.361