text.skipToContent text.skipToNavigation

TS5A23157DGSRG4

Dual 10-Ohm SPDT Analog Switch

Availability: 108,058

Packaging

Package | PIN: VSSOP (DGS) | 10
Temp: Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Qty Price
1-99 $0.40
100-249 $0.34
250-999 $0.22
1,000+ $0.16

Features

  • Low ON-State Resistance (15 Ω at 125℃)
  • 125℃ Operation
  • Control Inputs are 5-V Tolerant
  • Specified Break-Before-Make Switching
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.8-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TS5A23157DGSRG4

The TS5A23157 device is a dual single-pole double-throw (SPDT) analog switch designed tooperate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. Signals up to5.5 V (peak) can be transmitted in either direction.