text.skipToContent text.skipToNavigation

TS5USBC402EVM

Dual 2:1 USB 2.0 Mux/DeMux with 20V OVP Evaluation Module

$149.00

Features

  • Plug and play design
  • Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3
  • Access the I2C bus through headers
  • Configurable through dip Switches

Texas Instruments  TS5USBC402EVM

The TS5USBC402 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for Type-C systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a Type-C system.