text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TSB82AF15TPZTEP ACTIVE

Enhanced product PCI EXPRESS®-based IEEE 1394b OHCI host controller

Same as: V62/19608-01XE   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Inventory:

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
TQFP (PZT) | 100 90 | EIAJ TRAY (10+1) -40 to 110
Package | Pins TQFP (PZT) | 100
Package qty | Carrier: 90 | EIAJ TRAY (10+1)
Operating temperature range (°C) -40 to 110
View TI packaging information

Features for the TSB82AF15-EP

  • PCI Express™ based 1394b Open Host Controller Interface (OHCI) link layer controller
    • TQFP package simplifies board routing and eases board inspection
    • Stand-alone link layer controller provides flexibility to interface with a 1394b s400 or a 1394b s800 physical layer controller
  • Fully compliant with 1394 OHCI specification, revision 1.1 and revision 1.2 draft
  • Compliant with PCI Express™ (PCIe) base specification, revision 1.1. See Section 11.1
  • Fully supports provisions of IEEE Std P1394b-2002, IEEE Std 1394-1995 and IEEE Std 1394a-2000
  • EEPROM configuration support to load Global Unique ID for 1394 fabric
  • Utilizes 100-MHz differential PCI Express™ common reference clock
  • Support for D1, D2, D3hot
  • Active-state link power management saves power when packet activity on the PCI Express™ link is idle, using both L0s and L1 states
  • Eight 3.3-V multifunction General-Purpose I/O (GPIO) terminals
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site and one fabrication site
    • Extended product life cycle and product-change notification

Description for the TSB82AF15-EP

The Texas Instruments TSB82AF15-EP is a single-function PCI Express™ (PCIe) to PCI local bus translation bridge, where the PCI bus interface is internally connected to a 1394b open host controller/link-layer controller. When the TSB82AF15-EP is properly configured, this solution provides full PCIe to 1394 link layer controller.

The TSB82AF15-EP simultaneously supports up to four posted write transactions, four nonposted transactions, and four completion transactions pending in each direction at any time. Each posted write data queue and completion data queue can store up to 8K bytes of data. The non-posted data queues can store up to 128 bytes of data.

Pricing


Qty Price (USD)
1-99 32.13
100-249 28.56
250-999 23.478
1,000+ 21.0

Additional package qty | carrier options

Package qty | Carrier 90 | EIAJ TRAY (10+1)
Inventory
Qty | Price (USD) 1ku | 21.0 1-99 32.13 100-249 28.56 250-999 23.478 1,000+ 21.0