TSC2003EVM

text.skipToContent text.skipToNavigation

TSC2003EVM

TSC2003EVM Evaluation Module

$49.00

Features

  • Full-featured evaluation board for the TSC2003 4-wire, resistive touch screen controller(TSC)
  • Modular design for use with a variety of DSPs and microcontroller interface boards.
  • EVM will operate with a variety of analog sources
  • The EVM is equipped with terminals for easy connection of an external reference voltage
  • Power is applied through a common connector block for the EVM

Texas Instruments  TSC2003EVM

The TSC2003EVM is an EVM manufactured in Texas Instruments modular EVM form factor. The modular form factor allows direct evaluation of the TSC2003 4-wire touch screen controller. The use of the EVM easily demonstrates the performance and operating characteristics of the TSC2003 device. The modular EVM is also compatible with the 5-6K Interface board from Texas Instruments and additional third party boards such as the HPA449 demonstration board from SoftBaugh,Inc. and the Speedy 33 ™ from Hyperception, inc.