TSC2003EVM-PDK

text.skipToContent text.skipToNavigation

TSC2003EVM-PDK

TSC2003EVM-PDK Evaluation Module

$149.00

Features

  • Complete evaluation kit for the study of the TSC2003 touch screen controller
  • TSC2003EVM-PDK contains a USB connection to plug into the USB port on the PC
  • EVM will operate with multiple analog sources through on board terminal, J1
  • The USB-MOD Circuit Board has an led (D1-D7) which lights when the power supplies are active
  • The USB-MOD Board can supply power in three ways; USB, Lab power, or 6VDC- 10VDC AC/DC wall mount supply (not included)

Texas Instruments  TSC2003EVM-PDK

The TSC2003EVM-PDK is a complete evaluation kit for the TSC2003EVM. The kit, which includes a USB-based motherboard and evaluation software for use with a personal computer, can be used to completely evaluate the TSC2003EVM. The TSC2003EVM-PDK Motherboard (the USB_MOD Circuit Board) supplies power to power pin, J3, of the TSC2003EVM. Power for the motherboard is supplied either through its USB connection or from terminal blocks on the board.