TSC2013EVM

text.skipToContent text.skipToNavigation

TSC2013EVM

TSC2013-Q1 Evaluation Module for Automotive Resistive Touch Screen Controller

$199.00

Features

  • Supported gestures: 2-Finger Zoom In & Out, 2-Finger Rotation and 1-Finger Slick
  • Requires only one USB cable connection to PC 
  • USB connection to PC provides power, control, and streaming data
  • Quick connection points for external control and distribution of digital signals to other circuits/devices
  • Supported with easy-to-use PC software

Texas Instruments  TSC2013EVM

The TSC2013EVM moduluar EVM featuring the TSC2013 a 4-wire dual touch screen controller, is a fully-functional USB powered platform that allows 4-wire resistive touch screen panels to be connected to the USB port of a PC or laptop for evaluation. User control is provided via a powerful, easy-to-use Windows-based GUI.