TSC2046EVM

text.skipToContent text.skipToNavigation

TSC2046EVM

TSC2046EVM Evaluation Module

$49.00

Features

  • Full-featured evaluation board for the TSC2046 4-wire, resistive touch screen controller (TSC)
  • Modular design for use with a variety of DSPs and microcontroller interface boards.
  • EVM will operate with a multiple of different analog sources
  • The EVM is equipped with terminals for easy connection of external reference voltages

Texas Instruments  TSC2046EVM

The TSC2046EVM is an EVM manufactured in Texas Instruments modular EVM form factor. The modular form factor allows direct evaluation of the TSC2046 4-wire touch screen controller. The modular EVM is also compatible with the 5-6K Interface board from Texas Instruments and third party boards such as, Softbaugh Inc. HPA449 microcontroller board. Maximum flexibility can be found in the TSC2046EVM as it is designed for easy interfacing to multiple analog sources.