text.skipToContent text.skipToNavigation

TSC2046EVM-PDK

TSC2046 Product Development Kit

$149.00

Features

  • Complete evaluation kit for the study of the TSC2046 touch screen controller
  • TSC2046EVM-PDK contains a USB connection to plug into the USB port on the PC
  • EVM will operate with multiple analog sources through on board terminal, J1.
  • The USB-MOD Circuit Board has an led (D1-D7) which lights when the powersupplies are active

Texas Instruments  TSC2046EVM-PDK

The TSC2046EVM-PDK is a complete evaluation kit for the TSC2046EVM. The kit, which includes a USB-based motherboard and evaluation software for use with a personal computer, can be used to completely evaluate the TSC2046EVM. The TSC2046EVM-PDK Motherboard (the USB_MOD Circuit Board) supplies power to power pin, J3, of the TSC2046EVM. Power for he motherboard is supplied either through its USB connection or from terminal blocks on the board.