Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 90 | TUBE |
Features for the TSM102A
- OPERATIONAL AMPLIFIERS
- Low Supply Current. . .200 µA/A
- Medium Speed. . .2.1 MHz
- Low-Level Output Voltage Close to VCC- . . .0.1 V Typ (RL = 10 k)
- Input Common-Mode Voltage Range Includes Ground
- COMPARATORS
- Low Supply Current . . .200 µA/A (VCC = 5 V)
- Input Common-Mode Voltage Range Includes Ground
- Low Output Saturation Voltage . . .Typically 250 mV (Isink = 4 mA)
- VOLTAGE REFERENCE
- Adjustable Output Voltage . . .VREF to 36 V
- Sink Current Capability . . .1 mA to 100 mA
- 0.4% (A Grade) and 1% (Standard Grade) Precision
- Latch-Up Immunity
- APPLICATIONS
- Switch-Mode Power Supplies
- Battery Chargers
- Voltage and Current Sensing
- Power-Good, Overvoltage, Undervoltage, Overcurrent Detection
- Window Comparators
- Alarms, Detectors, and Sensors
Description for the TSM102A
The TSM102 and TMS102A combine the building blocks of a dual operational amplifier, a dual comparator, and a precision voltage reference, all of which often are used to implement a wide variety of power-management functions, including overcurrent detection, undervoltage/overvoltage detection, power-good detection, window comparators, error amplifiers, etc. Additional applications include alarm and detector/sensor applications.
The TSM102A offers a tight VREF tolerance of 0.4% at 25 °C. The TSM102 and TSM102A are characterized for operation from -40°C to 85 °C.